Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

Sartocon® Self Contained Units

The Hydrosart® high-performance membrane is a stabilized cellulose-based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it virtually non-fouling and non-protein binding, which leads to high product yield and high sustained flux.

  • Self-Contained Unit (SCU): Pre-flushed, sterile and ready to use
  • Cut-Off: 300 kDa
  • Membrane Material: Hydrosart®
  • Channel Design: ECO
  • Connectors: AseptiQuik®

Availability: 
See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Sartocon® Self Contained Units
Sartocon® Self Contained Units
The Hydrosart® high-performance membrane is a stabilized cellulose-based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it virtually non-fouling and non-protein binding, which leads to high product yield and high sustained flux.

  • Self-Contained Unit (SCU): Pre-flushed, sterile and ready to use
  • Cut-Off: 300 kDa
  • Membrane Material: Hydrosart®
  • Channel Design: ECO
  • Connectors: AseptiQuik®

Item No.:
M_Sartocon_Self_Contained_Units
Availability:

Overview

Specifications

Choose your product

Filter by product attributes

Products (48)

Results per page: | |

Sartocon® Slice and Sartocube® Self-Contained Unit (SCU)

Self-Contained Units with Hydrosart®membrane are 0.14 m² to 14 m² pre-sterilized disposable units suitable for use in cGMP environments.

Advantages

  • Pre-flushed, sterile, ready to use
  • No CIP with associated water flush and validation required, which leads to cost and time savings in set up and validation efforts
  • High product yield and high sustained flux due to low protein binding membrane
  • No use of glues and therefore low extractables

Specifications

molecular weight cut offs: 10 kDa | 30 kDa | 100 kDa | 300 kDa

Filtration Area: 0. 14 m² | 0.28 m² | 0.42 m² | 1.4 m² | 3.5 m² | 7 m² | 14 m²

Product Information

  • Brand
    Sartocon®